IESNA:LM-63-2002
[TEST]P1056452
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-12)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S125R3DRP-S610D927-X4F0-XX-UDD-F-S
[LUMINAIRE]DEFINE 5, SILVER 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]CORE LIGHT ENGINE
[LAMP]2700K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]1117
TILT=NONE
1 -1 1 37 5 1 1 0.390833 3.895833 0
1 1 19.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
617.8 613.3 610.4 605.8 599 590.4 580.6 568.6 554.9 541.2
525.2 508 490.3 471.4 451.4 431.3 410.2 389.6 367.8 345.5
322.6 299.8 276.9 254 230.5 207.1 183.1 159 133.9 109.8
88.1 66.4 46.3 28 12 2.3 0
617.8 619.5 615 609.3 600.1 588.7 575.5 560.6 544 526.3
507.4 486.8 465.7 443.4 420.5 397 373 348.4 323.8 298
272.9 247.7 222 196.8 171 145.9 120.1 96.7 73.8 53.2
34.3 20.6 12 6.3 3.4 1.1 0
617.8 614.4 608.7 598.4 585.2 570.4 553.2 533.2 512.6 489.7
465.1 439.9 413.6 386.1 358.1 330.7 300.9 272.9 244.8 216.8
189.4 163.6 137.3 112.7 89.2 69.2 49.8 36 28 20
13.7 9.7 6.9 4.6 2.9 1.1 0
617.8 615 607 594.4 579.5 561.2 541.2 517.7 492.6 464.5
436.5 406.7 376.4 345.5 314.6 284.3 253.4 224.3 195.6 168.8
142.4 117.3 95 74.4 54.9 45.2 36.6 28 21.2 15.4
11.4 8.6 6.3 4 2.3 1.1 0
617.8 615.5 609.8 596.1 578.9 560.6 538.3 513.1 485.1 456.5
425.6 393.6 362.1 330.7 298 267.2 235.7 208.2 180.2 153.3
128.7 105.3 83.5 64.1 52.1 42.9 34.3 26.3 19.5 14.9
11.4 8.6 6.3 4 2.3 1.1 0
